
27895100VM04
SEMiX603GB12M7p-M04
SEMiX 3p, HALA P8
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT M7 |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Dimensions (LxWxH) | 150x62x17 |
| Features | Trench = Trenchgate technologyHigh overload capabilityHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientLow loss high density IGBTsPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Housing | SEMiX 3p |
| Product line | SEMiX |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Half-Bridge |
| Type | SEMiX 3p |
| Typical applications | AC inverter drivesRenewable energy systemsUPS |
| Variant | HALA P8 |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |