Semikron Danfoss logo

27895300VM07

SEMiX603GB12E4SiCp-M07

SEMiX 3p, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)600 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyHybrid SiC
Chip technologySiC Diode + IGBT 4 (Trench)
FeaturesWith Silicon Carbide (SiC) Schottky diodesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientPress-fit pins as auxiliary contactsThermally optimized ceramicUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSRenewable energy systems
VariantHP-PCM
Variant DescriptionThe SEMiX603GB12E4SiCp-M07 is a 1200 V Hybrid SiC module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/semix603gb12e4sicp-m04-27895300vm04">SEMiX603GB12E4SiCp-M04</a><a href="/products/p/semix603gb12e4sicp-m06-27895300vm06">SEMiX603GB12E4SiCp-M06</a><a href="/products/p/semix603gb12e4sicp-m07-27895300vm07">SEMiX603GB12E4SiCp-M07</a><a href="/products/p/semix603gb12e4sicp-27895300">SEMiX603GB12E4SiCp</a>

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm