Semikron Danfoss logo

27895300VM04

SEMiX603GB12E4SiCp-M04

SEMiX 3p, HALA P8

Product specifications

Characteristic
Value
Chip technologySiC Diode + IGBT 4 (Trench)
Country of originSlovakia
Current (A)600 A
Dimensions (LxWxH)150x62x17
FeaturesWith Silicon Carbide (SiC) Schottky diodesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientPress-fit pins as auxiliary contactsThermally optimized ceramicUL recognized, file no. E63532
HousingSEMiX 3p
Product lineSEMiX
Product StatusIn Production
TechnologyHybrid SiC
TopologyHalf-Bridge
TypeSEMiX 3p
Typical applicationsAC inverter drivesUPSRenewable energy systems
VariantHALA P8
Variant DescriptionThe SEMiX603GB12E4SiCp-M04 is a 1200 V Hybrid SiC module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm