
27891132
SEMiX603GB066HDs
SEMiX 3s
27891132
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Voltage (V) | 600 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3s |
| Dimensions (LxWxH) | 150x64x17 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532 |
| Typical applications | Matrix ConverterResonant InverterCurrent Source Inverter |
| Legacy part number | 27891132 |
| Variants | <a href="/products/p/semix603gb066hds-m04-27891132vm04">SEMiX603GB066HDs-M04</a><a href="/products/p/semix603gb066hds-m06-27891132vm06">SEMiX603GB066HDs-M06</a><a href="/products/p/semix603gb066hds-27891132">SEMiX603GB066HDs</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.349 Kilogram |
| Net weight | 0.289 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |