Semikron Danfoss logo

27891134VM06

SEMiX603GAR066HDs-M06

SEMiX 3s, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)600 A
Voltage (V)600 V
TopologyChopper/Booster
Product lineSEMiX
HousingSEMiX 3s
Dimensions (LxWxH)150x64x17
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532
Typical applicationsMatrix ConverterResonant InverterCurrent Source Inverter

General specifications

Characteristic
Value
Gross weight0.349 Kilogram
Net weight0.289 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA HT
Variant DescriptionThe SEMiX603GAR066HDs-M06 is a 600 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix603gar066hds-m04-27891134vm04">SEMiX603GAR066HDs-M04</a><a href="/products/p/semix603gar066hds-m06-27891134vm06">SEMiX603GAR066HDs-M06</a><a href="/products/p/semix603gar066hds-27891134">SEMiX603GAR066HDs</a>