
230B8413
SEMiX603GAL17E4pX
SEMiX 3p, No accessory, SemiSeal
230B8413
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Voltage (V) | 1700 V |
| Topology | Chopper/Booster |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | SemiSeal H<sub>2</sub>S protectionHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Additional features | SemiSeal |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SEMiX603GAL17E4pX is a 1700 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |