Semikron Danfoss logo

27895420VM07

SEMiX603GAL17E4pv1-M07

SEMiX 3p, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)600 A
Voltage (V)1700 V
TopologyChopper/Booster
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSRenewable energy systems
VariantHP-PCM
Variant DescriptionThe SEMiX603GAL17E4pv1-M07 is a 1700 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/semix603gal17e4pv1-m04-27895420vm04">SEMiX603GAL17E4pv1-M04</a><a href="/products/p/semix603gal17e4pv1-m06-27895420vm06">SEMiX603GAL17E4pv1-M06</a><a href="/products/p/semix603gal17e4pv1-m07-27895420vm07">SEMiX603GAL17E4pv1-M07</a><a href="/products/p/semix603gal17e4pv1-27895420">SEMiX603GAL17E4pV1</a>

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm