
27895420VM06
SEMiX603GAL17E4pv1-M06
SEMiX 3p, HALA HT
27895420VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Voltage (V) | 1700 V |
| Topology | Chopper/Booster |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Variant | HALA HT |
| Variant Description | The SEMiX603GAL17E4pv1-M06 is a 1700 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/semix603gal17e4pv1-m04-27895420vm04">SEMiX603GAL17E4pv1-M04</a><a href="/products/p/semix603gal17e4pv1-m06-27895420vm06">SEMiX603GAL17E4pv1-M06</a><a href="/products/p/semix603gal17e4pv1-m07-27895420vm07">SEMiX603GAL17E4pv1-M07</a><a href="/products/p/semix603gal17e4pv1-27895420">SEMiX603GAL17E4pV1</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |