Semikron Danfoss logo

27894420VM07

SEMiX603GAL17E4p-M07

SEMiX 3p, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)600 A
Voltage (V)1700 V
TopologyChopper/Booster
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSRenewable energy systems

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHP-PCM
Variant DescriptionThe SEMiX603GAL17E4p-M07 is a 1700 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/semix603gal17e4p-m04-27894420vm04">SEMiX603GAL17E4p-M04</a><a href="/products/p/semix603gal17e4p-m06-27894420vm06">SEMiX603GAL17E4p-M06</a><a href="/products/p/semix603gal17e4p-m07-27894420vm07">SEMiX603GAL17E4p-M07</a><a href="/products/p/semix603gal17e4p-27894420">SEMiX603GAL17E4p</a>