
27895020VM06
SEMiX603GAL12E4p-M06
SEMiX 3p, HALA HT
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Dimensions (LxWxH) | 150x62x17 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsThermally optimized ceramicUL recognized, file no. E63532 |
| Housing | SEMiX 3p |
| Product line | SEMiX |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Chopper/Booster |
| Type | SEMiX 3p |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Variant | HALA HT |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |