Semikron Danfoss logo

27894020VM07

SEMiX586D16p-M07

SEMiX 6p, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)650 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMiX
HousingSEMiX 6p
Dimensions (LxWxH)122x62x17
TechnologyBridge
FeaturesTerminal height 17 mmChips soldered directly to insulated substrateUL recognized file no. E63532Press-Fit pinsNew SKR PEP diode technology for enhanced power and environmental robustnessT<sub>jmax</sub> = 150°CNTC temperature sensor
Surge current (A)4200 A

General specifications

Characteristic
Value
Gross weight0.354 Kilogram
Net weight0.321 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHP-PCM
Variant DescriptionThe SEMiX586D16p-M07 is a 1600 V Bridge module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/semix586d16p-m06-27894020vm06">SEMiX586D16p-M06</a><a href="/products/p/semix586d16p-m07-27894020vm07">SEMiX586D16p-M07</a><a href="/products/p/semix586d16p-27894020">SEMiX586D16p</a>