
27894020
SEMiX586D16p
SEMiX 6p
27894020
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 650 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMiX |
| Housing | SEMiX 6p |
| Dimensions (LxWxH) | 122x62x17 |
| Technology | Bridge |
| Features | Terminal height 17 mmChips soldered directly to insulated substrateUL recognized file no. E63532Press-Fit pinsNew SKR PEP diode technology for enhanced power and environmental robustnessT<sub>jmax</sub> = 150°CNTC temperature sensor |
| Legacy part number | 27894020 |
| Surge current (A) | 4200 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.354 Kilogram |
| Net weight | 0.321 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix586d16p-m06-27894020vm06">SEMiX586D16p-M06</a><a href="/products/p/semix586d16p-m07-27894020vm07">SEMiX586D16p-M07</a><a href="/products/p/semix586d16p-27894020">SEMiX586D16p</a> |