
27894030VM07
SEMiX526D22p-M07
SEMiX 6p, HP-PCM
27894030VM07
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 650 A |
| Dimensions (LxWxH) | 122x62x17 |
| Features | Terminal height 17 mmChips soldered directly to insulated substrateUL recognized file no. E63532Press-Fit pinsNew SKR PEP diode technology for enhanced power and environmental robustnessT<sub>jmax</sub> = 150°CNTC temperature sensor |
| Housing | SEMiX 6p |
| Product line | SEMiX |
| Product Status | In Production New |
| Surge current (A) | 5300 A |
| Technology | Bridge |
| Topology | Rectifier |
| Variant | HP-PCM |
| Variant Description | The SEMiX526D22p-M07 is a 2200 V Bridge module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Voltage (V) | 2200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.354 Kilogram |
| Net weight | 0.321 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |