
27895064VM07
SEMiX453GM12E4p-M07
SEMiX 3p, HP-PCM
27895064VM07
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 450 A |
| Voltage (V) | 1200 V |
| Topology | AC Switch |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HP-PCM |
| Variant Description | The SEMiX453GM12E4p-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/semix453gm12e4p-m04-27895064vm04">SEMiX453GM12E4p-M04</a><a href="/products/p/semix453gm12e4p-m06-27895064vm06">SEMiX453GM12E4p-M06</a><a href="/products/p/semix453gm12e4p-m07-27895064vm07">SEMiX453GM12E4p-M07</a><a href="/products/p/semix453gm12e4p-27895064">SEMiX453GM12E4p</a> |