Semikron Danfoss logo

27890435VM04

SEMiX453GD176HDc-M04

SEMiX 33c, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)300 A
Voltage (V)1700 V
TopologySixpack
Product lineSEMiX
HousingSEMiX 33c
Dimensions (LxWxH)150x163x17
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientUL recognised file no. E63532
Typical applicationsAC inverter drivesUPSElectronic welders

General specifications

Characteristic
Value
Gross weight1.038 Kilogram
Net weight0.882 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA P8
Variant DescriptionThe SEMiX453GD176HDc-M04 is a 1700 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix453gd176hdc-m04-27890435vm04">SEMiX453GD176HDc-M04</a><a href="/products/p/semix453gd176hdc-27890435">SEMiX453GD176HDc</a>