Semikron Danfoss logo

27895404VM04

SEMiX453GB17E4p-M04

SEMiX 3p, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)450 A
Voltage (V)1700 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSRenewable energy systems
VariantHALA P8
Variant DescriptionThe SEMiX453GB17E4p-M04 is a 1700 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix453gb17e4p-m04-27895404vm04">SEMiX453GB17E4p-M04</a><a href="/products/p/semix453gb17e4p-m06-27895404vm06">SEMiX453GB17E4p-M06</a><a href="/products/p/semix453gb17e4p-m07-27895404vm07">SEMiX453GB17E4p-M07</a><a href="/products/p/semix453gb17e4p-27895404">SEMiX453GB17E4p</a>

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm