Semikron Danfoss logo

27897405VM06

SEMiX453GB17E4I43p-M06

SEMiX 3p shunt, HALA HT

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)450 A
Dimensions (LxWxH)150x62x17
FeaturesTrench = Trenchgate technologyCurrent sensing shunt resistorHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532
HousingSEMiX 3p shunt
Product lineSEMiX
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMiX 3p shunt
Typical applicationsAC inverter drivesRenewable energy systemsUPS
VariantHALA HT
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm