
27895414
SEMiX453GB17E4Dp
SEMiX 3p
27895414
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 450 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Legacy part number | 27895414 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SEMiX453GB17E4Dp is a 1700 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/semix453gb17e4dp-m04-27895414vm04">SEMiX453GB17E4Dp-M04</a><a href="/products/p/semix453gb17e4dp-m06-27895414vm06">SEMiX453GB17E4Dp-M06</a><a href="/products/p/semix453gb17e4dp-m07-27895414vm07">SEMiX453GB17E4Dp-M07</a><a href="/products/p/semix453gb17e4dp-27895414">SEMiX453GB17E4Dp</a> |