
27890141VM07
SEMiX453GB12Vs-M07
SEMiX 3s, HP-PCM
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | V-IGBT |
| Country of origin | SlovakiaGermany |
| Current (A) | 450 A |
| Dimensions (LxWxH) | 150x64x17 |
| Features | Homogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
| Housing | SEMiX 3s |
| Product line | SEMiX |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Half-Bridge |
| Type | SEMiX 3s |
| Typical applications | AC inverter drivesUPSElectronic Welding |
| Variant | HP-PCM |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.349 Kilogram |
| Net weight | 0.289 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |