Semikron Danfoss logo

27895104VM07

SEMiX453GB12M7p-M07

SEMiX 3p, HP-PCM

Product specifications

Characteristic
Value
Chip technologyIGBT M7
Country of originSlovakia
Current (A)450 A
Dimensions (LxWxH)150x62x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBTsPress-fit pins as auxiliary contactsUL recognized, file no. E63532
HousingSEMiX 3p
Product lineSEMiX
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMiX 3p
Typical applicationsAC inverter drivesUPSRenewable energy systems
VariantHP-PCM
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm