Semikron Danfoss logo

27895004VM06

SEMiX453GB12E4p-M06

SEMiX 3p, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)450 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSRenewable energy systems

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA HT
Variant DescriptionThe SEMiX453GB12E4p-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix453gb12e4p-m04-27895004vm04">SEMiX453GB12E4p-M04</a><a href="/products/p/semix453gb12e4p-m06-27895004vm06">SEMiX453GB12E4p-M06</a><a href="/products/p/semix453gb12e4p-m07-27895004vm07">SEMiX453GB12E4p-M07</a><a href="/products/p/semix453gb12e4p-27895004">SEMiX453GB12E4p</a>