Semikron Danfoss logo

27897520VM07

SEMiX443KD16p-M07

SEMiX 3p, HP-PCM

Product specifications

Characteristic
Value
Country of originSlovakia
Current (A)585 A
Dimensions (LxWxH)150x62x17
FeaturesRectifier PEP technology for enhanced power and environmental robustnessT<sub>jmax</sub> = 175°CNTC temperature sensorPress-fit pins as auxiliary contactsTerminal height 17 mmUL recognised file no. E63532
HousingSEMiX 3p
Product lineSEMiX
Product StatusIn Production
Surge current (A)8200 A
TechnologyThyristor / Diode
TypeSEMiX 3p
Typical applicationsInput Bridge Rectifier for AC/DC motor controlPower supply
VariantHP-PCM
Variant DescriptionThe SEMiX443KD16p-M07 is a 1600 V Thyristor / Diode module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm