Semikron Danfoss logo

27897520VM06

SEMiX443KD16p-M06

SEMiX 3p, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)585 A
Voltage (V)1600 V
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyThyristor / Diode
FeaturesRectifier PEP technology for enhanced power and environmental robustnessT<sub>jmax</sub> = 175°CNTC temperature sensorPress-fit pins as auxiliary contactsTerminal height 17 mmUL recognised file no. E63532
Typical applicationsInput Bridge Rectifier for AC/DC motor controlPower supply
Surge current (A)8200 A

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA HT
Variant DescriptionThe SEMiX443KD16p-M06 is a 1600 V Thyristor / Diode module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix443kd16p-m04-27897520vm04">SEMiX443KD16p-M04</a><a href="/products/p/semix443kd16p-m06-27897520vm06">SEMiX443KD16p-M06</a><a href="/products/p/semix443kd16p-m07-27897520vm07">SEMiX443KD16p-M07</a><a href="/products/p/semix443kd16p-27897520">SEMiX443KD16p</a>