
27923060
SEMiX405MLI10S7SC
SEMiX 5p
27923060
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 400 A |
| Voltage (V) | 950 V |
| Topology | 3-Level |
| Product line | SEMiX |
| Housing | SEMiX 5p |
| Dimensions (LxWxH) | 130x70x17 |
| Technology | Hybrid SiC |
| Chip technology | SiC Diode + IGBT S7 |
| Features | 950V Generation 7 IGBTs (S7, L7)950V Generation 7 freewheeling diodes (EC7)Silicon Carbide (SiC) clamping diodesSolderless assembling with PressFIT signal pins, screw power terminalsReliable mechanical design with injection moulded terminalsUL recognized file no. E63532NTC temperature sensor inside |
| Typical applications | Solar |
| Legacy part number | 27923060 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.39 Kilogram |
| Net weight | 0.39 Kilogram |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix405mli10s7sc-m04-27923060vm04">SEMiX405MLI10S7SC-M04</a><a href="/products/p/semix405mli10s7sc-m07-27923060vm07">SEMiX405MLI10S7SC-M07</a><a href="/products/p/semix405mli10s7sc-27923060">SEMiX405MLI10S7SC</a> |