
21919440
SEMiX405MLI07E4
SEMiX 5p
21919440
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 400 A |
| Voltage (V) | 650 V |
| Topology | 3-Level |
| Product line | SEMiX |
| Housing | SEMiX 5p |
| Dimensions (LxWxH) | 130x70x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Solderless assembling solution with PressFIT signal pins and screw power terminalsIGBT 4 Trench Gate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside |
| Typical applications | UPSSolarMotor Drives |
| Legacy part number | 21919440 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.39 Kilogram |
| Net weight | 0.39 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix405mli07e4-m04-21919440vm04">SEMiX405MLI07E4-M04</a><a href="/products/p/semix405mli07e4-m06-21919440vm06">SEMiX405MLI07E4-M06</a><a href="/products/p/semix405mli07e4-21919440">SEMiX405MLI07E4</a> |