Semikron Danfoss logo

27891104VM04

SEMiX402GAL066HDs-M04

SEMiX 2s, HALA P8

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originSlovakia
Current (A)400 A
Dimensions (LxWxH)117x64x17
FeaturesTrench = Trenchgate technologyHomogeneous SiV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532
HousingSEMiX 2s
Product lineSEMiX
Product StatusIn Production
TechnologyIGBT
TopologyChopper/Booster
TypeSEMiX 2s
Typical applicationsResonant InverterMatrix ConverterCurrent Source Inverter
VariantHALA P8
Voltage (V)600 V

General specifications

Characteristic
Value
Gross weight0.279 Kilogram
Net weight0.24 Kilogram
Proposition 65Cancer and Reproductive Harm