Semikron Danfoss logo

21920700VM04

SEMiX365DH16-M04

SEMiX 5p, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)484 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMiX
HousingSEMiX 5p
Dimensions (LxWxH)130x70x17
TechnologyBridge
FeaturesTerminal height 17 mmSolderless assembling solution with PressFIT signal pins and screw power terminalsNTC temperature sensor inside
Typical applicationsInput Bridge Rectifier for AC/DC motor controlPower supply
Surge current (A)2750 A
VariantHALA P8
Variant DescriptionThe SEMiX365DH16-M04 is a 1600 V Bridge module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix365dh16-m04-21920700vm04">SEMiX365DH16-M04</a><a href="/products/p/semix365dh16-m06-21920700vm06">SEMiX365DH16-M06</a><a href="/products/p/semix365dh16-21920700">SEMiX365DH16</a>

General specifications

Characteristic
Value
Gross weight0.475 Kilogram
Net weight0.39 Kilogram
Proposition 65Cancer and Reproductive Harm