
27922900VM05
SEMiX305MLI12E4V2-M05
SEMiX 5p, HPTP
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Current (A) | 300 A |
| Dimensions (LxWxH) | 130x70x17 |
| Features | Solderless assembling solution with PressFIT signal pins and screw power terminalsIGBT 4 Trench Gate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside |
| Housing | SEMiX 5p |
| Product line | SEMiX |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | 3-Level |
| Type | SEMiX 5p |
| Typical applications | Solar, Power Supply |
| Variant | HPTP |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.475 Kilogram |
| Net weight | 0.39 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |