Semikron Danfoss logo

27890210VM04

SEMiX303GD12E4c-M04

SEMiX 33c, HALA P8

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)300 A
Dimensions (LxWxH)150x163x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
HousingSEMiX 33c
Product lineSEMiX
Product StatusIn Production
TechnologyIGBT
TopologySixpack
TypeSEMiX 33c
Typical applicationsMotor DrivesPower SupplyMatrix Converter
VariantHALA P8
Variant DescriptionThe SEMiX303GD12E4c-M04 is a 1200 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight1.038 Kilogram
Net weight0.882 Kilogram
Proposition 65Cancer and Reproductive Harm