
27895107VM06
SEMiX303GB12M7p-M06
SEMiX 3p
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT M7 |
Country of origin | Slovakia |
Current (A) | 300 A |
Dimensions (LxWxH) | 150x62x17 |
Features | Trench = Trenchgate technologyHigh overload capabilityHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientLow loss high density IGBTsPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
Housing | SEMiX 3p |
Product line | SEMiX |
Product Status | In Production New |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMiX 3p |
Typical applications | AC inverter drivesRenewable energy systemsUPS |
Variant | HALA HT |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.381 Kilogram |
Net weight | 0.35 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |