Semikron Danfoss logo

27895007VM06

SEMiX303GB12E4p-M06

SEMiX 3p, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)300 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSRenewable energy systems
VariantHALA HT
Variant DescriptionThe SEMiX303GB12E4p-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix303gb12e4p-m04-27895007vm04">SEMiX303GB12E4p-M04</a><a href="/products/p/semix303gb12e4p-m06-27895007vm06">SEMiX303GB12E4p-M06</a><a href="/products/p/semix303gb12e4p-m07-27895007vm07">SEMiX303GB12E4p-M07</a><a href="/products/p/semix303gb12e4p-27895007">SEMiX303GB12E4p</a>

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm