Semikron Danfoss logo

27890822VM04

SEMiX302KH16s-M04

SEMiX 2s, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)300 A
Voltage (V)1600 V
Product lineSEMiX
HousingSEMiX 2s
Dimensions (LxWxH)117x64x17
TechnologyThyristor / Diode
FeaturesTerminal height 17 mmChips soldered directly to insulated substrate
Typical applicationsInput Bridge Rectifier for AC/DC motor controlPower supply
Surge current (A)8000 A
VariantHALA P8
Variant DescriptionThe SEMiX302KH16s-M04 is a 1600 V Thyristor / Diode module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix302kh16s-m04-27890822vm04">SEMiX302KH16s-M04</a><a href="/products/p/semix302kh16s-m06-27890822vm06">SEMiX302KH16s-M06</a><a href="/products/p/semix302kh16s-27890822">SEMiX302KH16s</a>

General specifications

Characteristic
Value
Gross weight0.279 Kilogram
Net weight0.24 Kilogram
Proposition 65Cancer and Reproductive Harm