
27890822
SEMiX302KH16s
SEMiX 2s
27890822
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 300 A |
| Voltage (V) | 1600 V |
| Housing | SEMiX 2s |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 117x64x17 |
| Features | Terminal height 17 mmChips soldered directly to insulated substrate |
| Legacy part number | 27890822 |
| Product line | SEMiX |
| Product Status | In Production |
| Surge current (A) | 8000 A |
| Technology | Thyristor / Diode |
| Typical applications | Input Bridge Rectifier for AC/DC motor controlPower supply |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.279 Kilogram |
| Net weight | 0.24 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix302kh16s-m04-27890822vm04">SEMiX302KH16s-M04</a><a href="/products/p/semix302kh16s-m06-27890822vm06">SEMiX302KH16s-M06</a> |