Semikron Danfoss logo

27890121VM04

SEMiX302GB12Vs-M04

SEMiX 2s, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)300 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 2s
Dimensions (LxWxH)117x64x17
TechnologyIGBT
Chip technologyV-IGBT
FeaturesHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532
Typical applicationsAC inverter drivesUPSElectronic Welding

General specifications

Characteristic
Value
Gross weight0.279 Kilogram
Net weight0.24 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA P8
Variant DescriptionThe SEMiX302GB12Vs-M04 is a 1200 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix302gb12vs-m04-27890121vm04">SEMiX302GB12Vs-M04</a><a href="/products/p/semix302gb12vs-m06-27890121vm06">SEMiX302GB12Vs-M06</a><a href="/products/p/semix302gb12vs-27890121">SEMiX302GB12Vs</a>