
27890120VM07
SEMiX302GB12E4s-M07
SEMiX 2s, HP-PCM
27890120VM07
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 300 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 2s |
| Dimensions (LxWxH) | 117x64x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
| Typical applications | Motor DrivesPower SupplyMatrix Converter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.279 Kilogram |
| Net weight | 0.24 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HP-PCM |
| Variant Description | The SEMiX302GB12E4s-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/semix302gb12e4s-m04-27890120vm04">SEMiX302GB12E4s-M04</a><a href="/products/p/semix302gb12e4s-m05-27890120vm05">SEMiX302GB12E4s-M05</a><a href="/products/p/semix302gb12e4s-m06-27890120vm06">SEMiX302GB12E4s-M06</a><a href="/products/p/semix302gb12e4s-m07-27890120vm07">SEMiX302GB12E4s-M07</a><a href="/products/p/semix302gb12e4s-27890120">SEMiX302GB12E4s</a> |