Semikron Danfoss logo

27890120

SEMiX302GB12E4s

SEMiX 2s

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)300 A
Dimensions (LxWxH)117x64x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
HousingSEMiX 2s
Legacy part number27890120
Product StatusIn Production
Product lineSEMiX
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMiX 2s
Typical applicationsMotor DrivesPower SupplyMatrix Converter
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.275 Kilogram
Net weight0.236 Kilogram
Proposition 65Cancer and Reproductive Harm