
27891120
SEMiX302GB066HDs
SEMiX 2s
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Current (A) | 300 A |
Dimensions (LxWxH) | 117x64x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532 |
Housing | SEMiX 2s |
Legacy part number | 27891120 |
Product Status | In Production |
Product line | SEMiX |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMiX 2s |
Typical applications | Matrix ConverterResonant InverterCurrent Source Inverter |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |