Semikron Danfoss logo

27892120VM04

SEMiX302GAL17E4s-M04

SEMiX 2s, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)300 A
Voltage (V)1700 V
TopologyChopper/Booster
Product lineSEMiX
HousingSEMiX 2s
Dimensions (LxWxH)117x64x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSElectronic Welding
VariantHALA P8
Variant DescriptionThe SEMiX302GAL17E4s-M04 is a 1700 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix302gal17e4s-m04-27892120vm04">SEMiX302GAL17E4s-M04</a><a href="/products/p/semix302gal17e4s-m05-27892120vm05">SEMiX302GAL17E4s-M05</a><a href="/products/p/semix302gal17e4s-m06-27892120vm06">SEMiX302GAL17E4s-M06</a><a href="/products/p/semix302gal17e4s-27892120">SEMiX302GAL17E4s</a>

General specifications

Characteristic
Value
Gross weight0.279 Kilogram
Net weight0.24 Kilogram
Proposition 65Cancer and Reproductive Harm