
27892120
SEMiX302GAL17E4s
SEMiX 2s
27892120
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 300 A |
| Voltage (V) | 1700 V |
| Topology | Chopper/Booster |
| Housing | SEMiX 2s |
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 117x64x17 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
| Legacy part number | 27892120 |
| Product line | SEMiX |
| Product Status | In Production |
| Sellable | True |
| Technology | IGBT |
| Typical applications | AC inverter drivesUPSElectronic Welding |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.275 Kilogram |
| Net weight | 0.236 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |