Semikron Danfoss logo

21920620VM07

SEMiX245DH16-M07

SEMiX 5p

Product specifications

Characteristic
Value
Country of originItaly
Current (A)336 A
Dimensions (LxWxH)130x70x17
FeaturesSolderless assembling solution with PressFIT signal pins and screw power terminalsNTC temperature sensor insideTerminal height 17 mm
HousingSEMiX 5p
Product StatusIn Production New
Product lineSEMiX
Surge current (A)1800 A
TechnologyBridge
TopologyRectifier
TypeSEMiX 5p
Typical applicationsInput Bridge Rectifier for AC/DC motor controlPower supply
VariantHP-PCM
Voltage (V)1600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm