Semikron Danfoss logo

21920620VM06

SEMiX245DH16-M06

SEMiX 5p, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)336 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMiX
HousingSEMiX 5p
Dimensions (LxWxH)130x70x17
TechnologyBridge
FeaturesTerminal height 17 mmSolderless assembling solution with PressFIT signal pins and screw power terminalsNTC temperature sensor inside
Typical applicationsInput Bridge Rectifier for AC/DC motor controlPower supply
Surge current (A)1800 A
VariantHALA HT
Variant DescriptionThe SEMiX245DH16-M06 is a 1600 V Bridge module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix245dh16-m04-21920620vm04">SEMiX245DH16-M04</a><a href="/products/p/semix245dh16-m06-21920620vm06">SEMiX245DH16-M06</a><a href="/products/p/semix245dh16-m07-21920620vm07">SEMiX245DH16-M07</a><a href="/products/p/semix245dh16-21920620">SEMiX245DH16</a>

General specifications

Characteristic
Value
Gross weight0.475 Kilogram
Net weight0.39 Kilogram
Proposition 65Cancer and Reproductive Harm