Semikron Danfoss logo

27890840VM07

SEMiX241DH16s-M07

SEMiX 13, HP-PCM

Product specifications

Characteristic
Value
Country of originSlovakia
Current (A)298 A
Dimensions (LxWxH)138x71x17
FeaturesTerminal height 17 mmChips soldered directly to isolated substrateUL recognised file no. E63532
HousingSEMiX 13
Product lineSEMiX
Product StatusIn Production
Surge current (A)1800 A
TechnologyBridge
TopologyRectifier
TypeSEMiX 13
Typical applicationsInput Bridge Rectifier for AC/DC motor controlPower supply
VariantHP-PCM
Variant DescriptionThe SEMiX241DH16s-M07 is a 1600 V Bridge module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.375 Kilogram
Net weight0.29 Kilogram
Proposition 65Cancer and Reproductive Harm