
27895002VM04
SEMiX223GB12E4p-M04
SEMiX 3p, HALA P8
27895002VM04
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 225 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Variant | HALA P8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant Description | The SEMiX223GB12E4p-M04 is a 1200 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA P8 |
| Variants | <a href="/products/p/semix223gb12e4p-m04-27895002vm04">SEMiX223GB12E4p-M04</a><a href="/products/p/semix223gb12e4p-m06-27895002vm06">SEMiX223GB12E4p-M06</a><a href="/products/p/semix223gb12e4p-m07-27895002vm07">SEMiX223GB12E4p-M07</a> |