
27895002
SEMiX223GB12E4p
SEMiX 3p
27895002
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 225 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Legacy part number | 27895002 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix223gb12e4p-m04-27895002vm04">SEMiX223GB12E4p-M04</a><a href="/products/p/semix223gb12e4p-m06-27895002vm06">SEMiX223GB12E4p-M06</a><a href="/products/p/semix223gb12e4p-m07-27895002vm07">SEMiX223GB12E4p-M07</a><a href="/products/p/semix223gb12e4p-27895002">SEMiX223GB12E4p</a> |