Semikron Danfoss logo

27896030VM06

SEMiX206GD12T4p-M06

SEMiX 6p, HALA HT

Product specifications

Characteristic
Value
Chip technologyIGBT 4 Fast (Trench)
Country of originSlovakia
Current (A)200 A
Dimensions (LxWxH)122x62x17
FeaturesTrench = Trenchgate technologyHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress FitUL recognised file no. E63532
HousingSEMiX 6p
Product lineSEMiX
Product StatusIn Production New
TechnologyIGBT
TopologySixpack
TypeSEMiX 6p
Typical applicationsAC inverter drivesElectronic WeldingUPS
VariantHALA HT
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.354 Kilogram
Net weight0.321 Kilogram
Proposition 65Cancer and Reproductive Harm