
21919470VM07
SEMiX205TMLI12E4B-M07
SEMiX 5p, HP-PCM
21919470VM07
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 200 A |
| Voltage (V) | 1200 V |
| Topology | 3-Level |
| Product line | SEMiX |
| Housing | SEMiX 5p |
| Dimensions (LxWxH) | 130x70x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Solderless assembling solution with PressFIT signal pins and screw power terminalsIGBT 4 Trench Gate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside |
| Typical applications | UPSSolarMotor drives |
| Variant | HP-PCM |
| Variant Description | The SEMiX205TMLI12E4B-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/semix205tmli12e4b-m04-21919470vm04">SEMiX205TMLI12E4B-M04</a><a href="/products/p/semix205tmli12e4b-m06-21919470vm06">SEMiX205TMLI12E4B-M06</a><a href="/products/p/semix205tmli12e4b-m07-21919470vm07">SEMiX205TMLI12E4B-M07</a><a href="/products/p/semix205tmli12e4b-21919470">SEMiX205TMLI12E4B</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.475 Kilogram |
| Net weight | 0.39 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |