Semikron Danfoss logo

21919420VM04

SEMiX205MLI07E4-M04

SEMiX 5p, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)200 A
Voltage (V)650 V
Topology3-Level
Product lineSEMiX
HousingSEMiX 5p
Dimensions (LxWxH)130x70x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesSolderless assembling solution with PressFIT signal pins and screw power terminalsIGBT 4 Trench Gate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside
Typical applicationsUPSSolarMotor Drives

General specifications

Characteristic
Value
Gross weight0.475 Kilogram
Net weight0.39 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA P8
Variant DescriptionThe SEMiX205MLI07E4-M04 is a 650 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix205mli07e4-m04-21919420vm04">SEMiX205MLI07E4-M04</a><a href="/products/p/semix205mli07e4-m07-21919420vm07">SEMiX205MLI07E4-M07</a><a href="/products/p/semix205mli07e4-21919420">SEMiX205MLI07E4</a>