
27923740VM07
SEMiX205GD12M7HD-M07
SEMiX 5p
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT M7 |
| Country of origin | Italy |
| Current (A) | 200 A |
| Dimensions (LxWxH) | 130x70x17 |
| Features | Trench = Trenchgate technologyHigh overload capabilitySolderless assembly solution with pressFit signal pins and screw power terminalsNTC temperature sensor insideV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityLow loss high density IGBTsUL recognized, file no. E63532 |
| Housing | SEMiX 5p |
| Product line | SEMiX |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Sixpack |
| Type | SEMiX 5p |
| Typical applications | AC inverter drivesRenewable energy systemsUPS |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.475 Kilogram |
| Net weight | 0.39 Kilogram |