Semikron Danfoss logo
Semikron Danfoss Standard Photo SEMiX 5p

27923320VM07

SEMiX205GD12E4V2-M07

SEMiX 5p, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)200 A
Voltage (V)1200 V
TopologySixpack
Product lineSEMiX
HousingSEMiX 5p
Dimensions (LxWxH)130x70x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesSolderless assembly solution with PressFIT signal pins and screw power terminalsIGBT 4 Trench Gate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and robust internal connectionsUL recognized file no. E63532NTC temperature sensor inside
Typical applicationsAC inverter drivesUPSElectronic Welding

General specifications

Characteristic
Value
Gross weight0.475 Kilogram
Net weight0.39 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHP-PCM
Variant DescriptionThe SEMiX205GD12E4V2-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/semix205gd12e4v2-m07-27923320vm07">SEMiX205GD12E4V2-M07</a><a href="/products/p/semix205gd12e4v2-27923320">SEMiX205GD12E4V2</a>