Semikron Danfoss logo

27922500VM04

SEMiX205BT07F3SC4-M04

SEMiX 5p, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)200 A
Voltage (V)650 V
Topology3-Level
Product lineSEMiX
HousingSEMiX 5p
Dimensions (LxWxH)130x70x17
TechnologyHybrid SiC
Chip technologySiC Diode + IGBT 3 (Trench)
FeaturesSolderless assembling solution with PressFIT signal pins and screw power terminalsIGBT 3 High Speed Trench TechnologySilicon Carbide (SiC) Free-wheeling Schottky diodes : Diode 1 (D1…D4)Silicon anti-parallel diodes , Diode 2 (D5…D8)V<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside
Typical applicationsHigh Frequency Resonant ConverterInterleaved Active RectifierUPS
VariantHALA P8
Variant DescriptionThe SEMiX205BT07F3SC4-M04 is a 650 V Hybrid SiC module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix205bt07f3sc4-m04-27922500vm04">SEMiX205BT07F3SC4-M04</a><a href="/products/p/semix205bt07f3sc4-m07-27922500vm07">SEMiX205BT07F3SC4-M07</a><a href="/products/p/semix205bt07f3sc4-27922500">SEMiX205BT07F3SC4</a>

General specifications

Characteristic
Value
Gross weight0.475 Kilogram
Net weight0.39 Kilogram
Proposition 65Cancer and Reproductive Harm